Menu
Cart 0

Single-Pole and 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, Various Colors Available, TGI06-1L

SKU:
  • $16.50


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The ToggleTouch Preset Toggle Dimmer provides a unique combination of toggle-style ON/OFF switching and digital touch-pad dimming technology. Leviton's ToggleTouch is designed for exceptional ease of operation with two fingertip-operated DIM and BRIGHT pads located alongside the toggle. ToggleTouch can be ganged with standard toggle-style switches in a wide variety of applications and are compatible with Leviton toggle wall plates. The dimmer provides single-pole (one location) and 3-way (multi-location) control for incandescent lighting.

600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, Green LED Locator Light.

  • Provides single pole and 3-way operation when used with a 3-way switch
  • Green locator light illuminates when lights are OFF
  • Universal design provides smooth ON/OFF toggle action and fingertip-controlled touch dimming that's easy to operate
  • Provides preset dimming with soft-ON feature (does not provide fade-OFF)
  • Protected memory ensures that ToggleTouch will retain last setting during temporary power failures
      For California residents, click here for Proposition 65 Warning.

      We Also Recommend