Menu
Cart 0
Skytile 20-Watt Brushed Aluminum 1 x 2 Integrated LED Flat Panel Light, Cool White Temperature (2-Pack), SKT12-CW

Skytile 20-Watt Brushed Aluminum 1 x 2 Integrated LED Flat Panel Light, Cool White Temperature (2-Pack), SKT12-CW

SKU:
  • $167.93


Leviton Skytile provides unparalleled-Light uniformity and delivers smooth, flicker-free-Lighting. Specifically designed to enhance commercial applications, such as offices, schools and retail environments, Skytile exceeds the-Light level of traditional fluorescent fixtures. Unlike fluorescent, Skytile requires no maintenance and avoids the issues associated with lamp replacements and inconsistent-Lighting. Skytile has an increased 120 degree beam angle that projects-Light into the corners of the room and to the top of the walls, greatly reducing shadowing. Skytile is designed for 2x2 lay-in ceiling grids and incorporates a 0-10-Volt dimmable driver as standard. The driver is mounted at the rear of the panel ensuring a lower operating temperature is achieved. Reducing the running temperature increases reliability and maximizes product lifetime. Skytile combines the latest in LED technology with the unsurpassed quality of Leviton to deliver a market leading-Lighting solution.
  • Up to 45% more efficient than traditional fluorescent lighting
  • High light uniformity
  • Smooth light distribution and wide beam angle
  • Easy to clean, wipe able surface
  • Ultra slim .39 in. aluminum frame
For California residents, click here for Proposition 65 Warning.

We Also Recommend