Menu
Cart 0
SLT Circuit Interlock Transmitter, 120VAC, White, WSSLT-10 - Leviton

SLT Circuit Interlock Transmitter, 120VAC, White, WSSLT-10

SKU:
  • $132.13


LevNet RF Transmitters communicate with LevNet RF Receivers that control virtually any ON/OFF device. The Sensors can be used for temperature control and occupancy sensing. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. To control loads, the LevNet RF Switch Leg Transmitter (SLT)/ Power Sensor replaces wires between an electrical load and a switch with an RF control signal. The SLT Power Sensor connects to a standard switch and controls loads that are connected to LevNet RF Receivers. The SLT senses the power state of a wired switch, light, or other device and transmits it to a LevNet RF Receiver to control another load. Wireless receivers and transmitters sold separately.

  • Easy-to-use: Run zero switch-leg wires
  • Reliable range: Unique ID of each SLT activates only the intended Receiver(s)
  • Saves energy: Conserves energy and saves money by using the SLT in load shedding or energy efficient HVAC control applications
  • Connects HVAC, lighting, or other devices to a Relay Receiver to turn them OFF and ON automatically in sync with any device connected to an SLT
  • Simple wireless control: Economy HVAC controls, interlocked motor controls, and secondary circuit follows power status of primary circuit
For California residents, click here for Proposition 65 Warning.

We Also Recommend