{"product_id":"smart-wallbox-sensor-multi-tech-120-277vac-switch-odsmt-mdw-white","title":"Smart Wallbox Sensor, Multi-Tech, 120-277VAC, Switch, ODSMT-MDW, White","description":"\u003cp\u003eSmart Multi-Tech Wallbox Sensor, App configurable; Auto-ON\/Auto-OFF or Manual-ON\/Auto-OFF, neutral wire required, 120-277VAC, 50\/60Hz; White. Wallplate sold separately.\u003c\/p\u003e\n\u003cp\u003eThe Leviton\u003cspan\u003e \u003c\/span\u003e\u003ca title=\"Smart Sensor\" href=\"https:\/\/leviton.com\/products\/commercial\/lighting-controls\/occupancy-sensors-and-vacancy-sensors\/smart-sensors\"\u003eSmart Sensor\u003c\/a\u003e\u003cspan\u003e \u003c\/span\u003euses Passive Infrared (PIR) detection and Microphonics technology to monitor a room for\u003cspan\u003e \u003c\/span\u003e\u003ca title=\"occupancy sensing\" href=\"https:\/\/leviton.com\/products\/commercial\/lighting-controls\/occupancy-sensors-and-vacancy-sensors\"\u003eoccupancy\u003c\/a\u003e. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones or makes audible noises that are detected by Microphonics. The ODSMT-MDW’s vacancy mode features a Manual-ON\/Auto-OFF for installations where manual-ON switching is required for energy code applications. Configuration of ODSMT-MDW is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular preconfigured options.\u003cspan\u003e \u003c\/span\u003e\u003cb\u003e\u003ci\u003eIdeal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.\u003c\/i\u003e\u003c\/b\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":47256362221798,"sku":"ODSMT-001-MDW","price":104.79,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/Smart-PIR-Wallbox-Sensor-ODSMT-MDW-FRONT-VIEW.jpg?v=1767904786","url":"https:\/\/store.leviton.com\/products\/smart-wallbox-sensor-multi-tech-120-277vac-switch-odsmt-mdw-white","provider":"Leviton","version":"1.0","type":"link"}