Menu
Cart 0

EVSE Stand

SKU:
  • $1,126.00


The stand enables dealerships to have free standing EVSE's either indoors or outdoors if wall mounting is not an option. The stand can accommodate up to 2 charging stations for simultaneous charging. 1 Year Warranty.

  • Allows for one or two electric vehicle charging stations to be mounted
  • Hood for added protection from harsh elements
  • Compliant with Americans with Disabilities (ADA) recommended charger height of 48"
  • Constructed of durable powder coated steel to withstand all environmental conditions
  • Convenient docking station for charge connector ensures added protection
  • Made in the USA
For California residents, click here for Proposition 65 Warning.

We Also Recommend