Menu
Cart 0
Sticker Label Multi-Pack Denoting Required Symbol and "CONTROLLED", 70 Decals of Each per Pack, CRLAB - Leviton

Sticker Label Multi-Pack Denoting Required Symbol and "CONTROLLED", 70 Decals of Each per Pack, CRLAB

SKU:
  • $24.00


To comply with 2014 NEC Article 406.3(E) for identifying receptacles that will be automatically de-energized as part of an overall plug load control program, the 2014 National Electrical Code requires all 15A amp; 20A, 125V receptacles that are automatically controlled to be marked with a specific symbol. For the most economical retrofit application, the wall plate decals allow you to mark existing receptacle wallplates with the required symbol, and the word "CONTROLLED" (optional) for easy identification. Decals use a UL approved material for marking and labeling.

  • 70 decals of each per pack
  • Decal sheets feature the required symbol or the word "CONTROLLED"
  • Decals use a UL approved material for marking and labeling
  • Complies with 2014 NEC Article 406.3 (E)Mark existing receptacle wallplates with decals for cost effective solution to plug load control
For California residents, click here for Proposition 65 Warning.

We Also Recommend