Menu
Cart 0
Structured Media Center Extender Bracket for 280 Series, White, 47612-28B - Leviton

Structured Media Center Extender Bracket for 280 Series, White, 47612-28B

SKU:
  • $55.45


The Extender Brackets provide an additional 2" of depth and enhanced ventilation for the Series 280 and 420 Structured Media Enclosures. The Extender Brackets attach between the enclosure and the cover to form a frame which has four 2" deep sheet metal rails with louvers on each side. The increase in depth allows for better cable management and for larger modules within the Structured Media Enclosure.

  • Adds 2-Inch of depth to Leviton's Series 280 and 420 Series Structured Media Centers to accommodate larger modules and provide more room for better cable management
  • Louvers in Extender Brackets enhance ventilation within the Structured Media Centers for added protection against heat build-up from installed modules
  • Each Extender Bracket package for the Series 280 or 420 Structured Media Centers includes four 2-Inch- deep sheet metal rails that attach together to create a frame extension between the Structured Media Centers enclosure and the cover
  • Made of sturdy white powder-coated 18-gauge sheet metal
  • 2 Year limited warranty
For California residents, click here for Proposition 65 Warning.