{"product_id":"submeter-120-208v-or-277-480v-3-phase-programmable-pulse-modbus-with-3-800a-split-core-cts-25b01-s08","title":"Submeter, 120\/208V or 277\/480V, 3-Phase Programmable, Pulse\/Modbus with (3) 800A Split Core CTs, 25B01-S08","description":"\u003cp\u003eVerifEye Series 2500 Kit, 25B01 meter with 3 CTV08-KG1 Split Core CTs - 800A\u003c\/p\u003e\n\u003cp\u003eThe VerifEye® Series 2500 Submeter is a versatile energy monitoring platform designed for standalone operations and integration with AMR\/BAS systems with an onboard pulse output and RS-485 terminals supporting Modbus RTU. Engineered for simplicity and scalability, the Series 2500 is ideal for a wide range of applications—including energy management, code compliance reporting, and tenant billing—all with a single model. Installation is fast and straightforward, featuring tool-free, WAGO® connectors*. This field-programmable meter has a user-friendly LCD setup wizard and built-in diagnostic icons that help verify proper wiring and outdoor environments, offering flexible mounting options and tamper-resistant features. Housed in a NEMA 3R enclosure, the Series 2500 is suitable for both indoor and outdoor use.\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":48240628629734,"sku":"25B01-K10-S08","price":952.02,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/VerifEye-Series-2500-Submeter-25B01-S08-Front-View-with-CTs-1000x1000.jpg?v=1787665866","url":"https:\/\/store.leviton.com\/products\/submeter-120-208v-or-277-480v-3-phase-programmable-pulse-modbus-with-3-800a-split-core-cts-25b01-s08","provider":"Leviton","version":"1.0","type":"link"}