Surge Protective Device with Two 20A 1-Pole Standard Hydraulic Magnetic Branch Circuit Breakers, LSPD2
SKU:Two 20A Standard Branch Circuit Breakers with Hydraulic Magnetic Trip Technology and Plug-On Instalation Offering Type-1 Surge Protection for the Entire Home. 120V - White
- SIMPLE – Features an all plug-on design: installs just like a circuit breaker
- SAFE – Provides Type-1 whole home surge protection at the panel. Line-side power ensures surge protection continues, even if the breaker is off, or tripped
- INTUITIVE – LEDs communicate protection status at-a-glance
- HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
For California residents, click here for Proposition 65 Warning.
We Also Recommend