Menu
Cart 0
Trimatron Rotary Dimmer On/Off, 600W 220V, White, 6602-220 - Leviton

Trimatron Rotary Dimmer On/Off, 600W 220V, White, 6602-220

SKU:
  • $5.00
  • Save $7.50


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. Leviton Trimatron lighting controls are traditional rotary-style dimmers that are renowned for their compact, easy-to-install design and outstanding reliability. Trimatron dimmers are only half as deep as many conventional rotary-style dimmers, providing an easy fit even in shallow wallboxes. They are furnished with wire leads to further speed installation. Trimatron dimmers are available in single-pole (one location) and 3-way (multi-location) Deluxe Push-ON/Push-OFF versions for incandescent lighting and fan speed control. The Trimatron line also includes Rotary ON/OFF dimmers and Quiet Fan Speed Controls.

600W, 220 Volt AC 50Hz, Single Pole, Trimatron Deluxe Non-Preset Incandescent Rotary Dimmer, Ivory.

  • Select, traditional lighting controls feature an ultra compact design that fits in even the tightest wallboxes
  • Built-in radio/TV interference filter
  • Wire leads provided for fast, easy installation
  • Limited Five-Year Warranty
  • Standards and Certifications: Non-UL

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend