Menu
Cart 0
True Touch Digital Coordinating Remote Dimmer, 3-Way or more applications, TT00R-10Z - Leviton

True Touch Digital Coordinating Remote Dimmer, 3-Way or more applications, TT00R-10Z

SKU:
  • $34.99


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The True Touch Decora Digital Touch Dimmer is ideal for applications where a low-profile contemporary touch dimmer is desired. True Touch provides fingertip full-range dimming control for incandescent and magnetic low-voltage lighting. Touch once anywhere on the pad to turn lights ON at preset level; touch once anywhere for OFF. Touch and hold to select the precise brightness level desired.

120 Volt AC 60Hz, 3-Way and 4-Way, True Touch Digital Touch Remote

  • Simple one touch for ON at preset level, or OFF - Touch and hold for BRIGHT/DIM lighting control
  • Digital circuitry provides soft ON/fade OFF switching that extends lamp life
  • Must use one True Touch 120VAC Dimmer with one (or up to 10) TT00R-1 coordinating remote dimmers
  • Assembled in White with Ivory, and Light Almond color change kits included
  • TTKTR color change kit is available to allow fast/easy color changeover
For California residents, click here for Proposition 65 Warning.

We Also Recommend