Menu
Cart 0
Two Light Cyc Strip, 1 Circuit with 2 - 3' Cords Terminated with Twist-Lock, Black, CS2C1-62B - Leviton

Two Light Cyc Strip, 1 Circuit with 2 - 3' Cords Terminated with Twist-Lock, Black, CS2C1-62B

SKU:
  • $533.00


The Leviton Cyc Strip series is a 1000 watt maximum per section theatrical light designed to provide a broad wash of light. Often, a Cyc Strip is used in pairs - one as a footlight, one as a hanging fixture, to provide even light coverage. Different wattage and voltage bulbs are available separately. Also available are yokes, C-Clamps and Floor Trunnions. Two Light Cyc Strip, 1 Circuit with 2 - 3' cords terminated w/ Twist-Lock. One-light through three-light models equipped with male connectors on one end and female connectors on the other end for convenient feed-through and curve lighting applications Four-light through nine-light equipped with center feed mail connectors for easy installation Wide range of tungsten halogen lamps for maximum flexibility Heavy duty sockets for improved cooling and lamp life One piece reflector for high output

For California residents, click here for Proposition 65 Warning.

We Also Recommend