Menu
Cart 0
Two-Way In-Wall Loudspeaker, 6.5 or 8 Inch Speaker Size, SGI65-W - Leviton

Two-Way In-Wall Loudspeaker, 6.5 Inch Speaker Size, SGI65-W

SKU:
  • $97.21


When the specs call for quality sound, rely on Leviton's award-winning* Spec-Grade Sound indoor and outdoor speaker line for exceptional technical innovation and value. Spec-Grade Sound speakers deliver features and performance comparable to higher-end brands, at a price that's right for the entire range of the residential installation and construction business. All of Leviton'spec-Grade Sound indoor speakers incorporate exceptionally strong, light and rigid AeroNylon tweeters and Kevlar-composite woofers for exceptional clarity, detail and impact, along with built-in AutoSurge protection to help protect the speakers from possible damage due to over driving. The outdoor/utility speaker is constructed of weather resistant materials inside and out for years of use in challenging environments.

*Electronic House Magazine "Product of the Year"

  • Kevlar composite cone low-frequency transducer
  • .5-inch AeroNylon dome high-frequency transducer
  • Frequency Response: 50-20kHz +/- 3dB
  • Sensitivity: 88.0 dB SPL @ 1Watt/1 Meter
  • Power Handling: 120W peak/60W RMS
For California residents, click here for Proposition 65 Warning.

We Also Recommend