Menu
Cart 0
Universal Mini DC Power Supply, White, 47605-PSB - Leviton

Universal Mini DC Power Supply, White, 47605-PSB

SKU:
  • $129.85


These compact units are designed specifically to fit into Leviton's Series 140, 280 and 420 Structured Media Enclosures. They are compatible with any incoming AC voltage in the range of 90 to 264 VAC, 50 or 60 Hz. They have three, six, or nine 12VDC connectors providing from 10 to 40 watts of power. All modules provide short circuit overload and surge protection as well as EMI/RFI filtering to connected equipment. Universal Mini DC Power Supply

  • Three DC Power Connectors
  • Fold back function automatically limits the output current protecting connected devices from overloads and short-circuit overloads If the draw on the DC output increases to 105-150 percent of nominal current, the current will be limited to 833mA
  • One green LED indicates DC output if present
  • Efficient circuitry operates at a low temperature
  • Easily installed using wire nuts to connect the incoming line, neutral and ground
For California residents, click here for Proposition 65 Warning.

We Also Recommend