Menu
Cart 0
Universal Power Supply, White, 47605-PSA - Leviton

Universal Power Supply, White, 47605-PSA

SKU:
  • $204.75


These compact units are designed specifically to fit into Leviton's Series 140, 280 and 420 Structured Media Enclosures. They are compatible with any incoming AC voltage in the range of 90 to 264 VAC, 50 or 60 Hz. They have three, six, or nine 12VDC connectors providing from 10 to 40 watts of power. All modules provide short circuit overload and surge protection as well as EMI/RFI filtering to connected equipment. Universal Power Supply.

  • Nine DC power connections
  • Fold back function automatically limits the output power protecting connected devices from overloads and short-circuit overloads If the draw on the DC output increases to 105-150 percent of nominal current, the power will be limited to 40 watts
  • One green LED indicates DC output is present
  • Efficient circuitry operates at a low temperature
  • Easily installed using a terminal block to connect the incoming line, neutral and ground
For California residents, click here for Proposition 65 Warning.

We Also Recommend