Menu
Cart 0
Universal Shelf Bracket used with Structured Media Center, White, 47612-UBK - Leviton

Universal Shelf Bracket used with Structured Media Center, White, 49605-AUB

SKU:
  • $27.00


Leviton's Universal Security Brackets allow for consolidation and integration of security products into any of Leviton's Series 140, 280, or 420 Structured Media Center enclosures. The 6" and 12" Universal Security Brackets accommodate the widest variety of security alarm panels. These 1"-wide brackets are sold in pairs with self-tapping screws and spacers for easy attachment to the panels. Leviton's Universal Shelf Bracket provides space for security batteries of various sizes as well as other products to be mounted within Leviton's Series 140, 280, or 420 Structured Media Centers. The bracket comes with four 8" long Velcro strips to strap down products to the shelf, ensuring both vertical and horizontal stability 6-Inch Universal Security Bracket Used With Structured Media Center. Universal Shelf Bracket. Comes with four 8"-long Velcro strips to strap down security batteries of various sizes as well as other products to be mounted within Leviton's Series 140, 280, or 420 Structured Media Centers.

  • Allows security batteries and other products to be mounted inside any Leviton Structured Media Center
  • Vertical and horizontal slots on bracket to accommodate Velcro strips, ensuring vertical and horizontal stability
  • Comes with four 8 Inch long Velcro strips
  • Made of white powder-coated 18 gauge sheet metal
  • Comes with push-lock pins
For California residents, click here for Proposition 65 Warning.

We Also Recommend