Menu
Cart 0
USB Charger/Tamper-Resistant Receptacle, 15-Amp, Light Almond, T5630-T - Leviton

USB Charger/Tamper-Resistant Receptacle, 15-Amp, Light Almond, T5630-T

SKU:
  • $6.50
  • Save $19.21


Leviton's USB Charger/Tamper-Resistant Receptacle offers a ground-breaking 2.1A of charging power and a 15A/125V Tamper-Resistant Receptacle/Outlet. This state-of-the-art device has the ability to charge up to two electronic devices simultaneously utilizing the USB Ports, leaving the receptacle free for additional power needs. This means you can spend less time charging your device and more time enjoying it! Its ideal for charging tablets, smart and mobile phones, e-readers and more. Strategically designed with two vertical USB Ports, the Leviton USB Charger/Tamper-Resistant Receptacle allows additional space for maneuvering of charging cords, reduces stress on the cables while charging and provides an aesthetically pleasing design. The value-added features provides the safe and superior device you have come to expect from an industry leader like Leviton! The Leviton USB Charger/Tamper-Resistant Receptacle is compatible with, but not limited to, the following: iPad, iPhone, iPod, tablets, mobile phones, smart phones, Nintendo 3DS, PlayStation Vita, Bluetooth headsets, digital cameras, Kindle, Nook, GPS, and more. Note: USB Ports are not intended to charge two tablets simultaneously. If the devices combined power requirements exceed the power capacity of the USB ports, the charger will automatically shut down to protect your devices. To charge two tablets use the high power USB port and the tamper-resistant receptacle.

  • Ideal for residential and light commercial applications
  • Fits in a standard wall box, is compatible with standard wallplates
  • Charges smarter with the addition of a smart chip
  • Back and side wired for easy installation
  • Five-year limited warranty
All clearance sales are considered final. There are no returns or exchanges. While supplies last
For California residents, click here for Proposition 65 Warning.

We Also Recommend