{"product_id":"verifeye-series-2500-submeter-kit-120-240v-1-phase-3-wire-pulse-modbus-2-100a-solid-core-cts-included-25b01-a01","title":"VerifEye Series 2500 Submeter Kit, 120\/240V, 1 Phase 3 Wire, Pulse\/Modbus, (2) 100A Solid Core CTs Included, 25B01-A01","description":"\u003cp\u003eThe VerifEye Series 2500 Submeter is a versatile energy monitoring platform designed for standalone operations and integration with AMR\/BAS systems with an onboard pulse output and RS-485 terminals supporting Modbus RTU. Engineered for simplicity and scalability, the Series 2500 is ideal for a wide range of applications—including energy management, code compliance reporting, and tenant billing—all with a single model. Installation is fast and straightforward, featuring tool-free, WAGO® connectors*. This field-programmable meter has a user-friendly LCD setup wizard and built-in diagnostic icons that help verify proper wiring and outdoor environments, offering flexible mounting options and tamper-resistant features. Housed in a NEMA 3R enclosure, the Series 2500 is suitable for both indoor and outdoor use.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eRevenue Grade, ANSI C12.1 Class 0.2%\u003c\/li\u003e\n\u003cli\u003ePreprogrammed for 1P\/3W, 100A Applications \u003c\/li\u003e\n\u003cli\u003eNEMA 3R Enclosure for most Indoor and Outdoor applications\u003c\/li\u003e\n\u003cli\u003eModbus RS485 and Pulse Communications\u003c\/li\u003e\n\u003cli\u003eDesigned for installation simplicity with tool free connectors and a user-friendly LCD set up wizard\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":48282715390182,"sku":"25B01-K01-A01","price":712.25,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/VerifEye-Series-2500-Submeter-25B01-A01-Front-View-with-CTs-1000x1000.jpg?v=1788448644","url":"https:\/\/store.leviton.com\/products\/verifeye-series-2500-submeter-kit-120-240v-1-phase-3-wire-pulse-modbus-2-100a-solid-core-cts-included-25b01-a01","provider":"Leviton","version":"1.0","type":"link"}