Menu
Cart 0
Versatile Power Supply for Structured Media Cabinet, 47605-PSC - Leviton

Versatile Power Supply for Structured Media Cabinet, 47605-PSC

SKU:
  • $271.88


The Versatile AC/DC Power Supply Module provides an attractive, unobtrusive powering option for Leviton Structured Media® Center (SMC) enclosures and eliminates multiple AC/DC power adapters. Its six regulated 12 VDC power ports using the Leviton Structured Media standard 2.1mm power jacks allow the installer to power multiple Leviton 12 VDC modules in the SMC. Two NEMA 120 VAC 15 A (total load) receptacles enable two plug-in AC/DC power adapters for other DC voltages. Connection to 120 VAC mains is quickly done using the provided pigtails and wire nuts. The Versatile Power Supply nearly hides itself when inserted in the cutout at the bottom of the SMC enclosure. Versatile power supply for structured media cabinet.

  • LED: This Green LED will illuminate when input AC power has been applied to the unit and DC power is available
  • Fuse: If the AC/DC primary circuit load or if the DC output load increases, causing the input AC current to the DC power supply to exceed the 2 Amp maximum rating, this internal fuse shall open and
  • This will cause the DC power supply to loose all DC power output but AC power output to the NEMA 5-15 Receptacles will remain active
  • This unit connects to a 120 VAC, 3 wire source and provides 6 DC outputs at 12 Volts
  • NEMA 5-15 Receptacles: These two AC output female connectors will provide 120 VAC and UL rated at 15 Amps total
  • Back and side wired for fast, easy installation
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review