Menu
Cart 0
Vizia + Digital 1.5A Quiet Fan Speed Control, Single Pole and 3-Way or More Applications, VPF01-1LZ - Leviton

Vizia + Digital 1.5A Quiet Fan Speed Control, Single Pole and 3-Way or More Applications, VPF01-1LZ

SKU:
  • $29.68


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. Leviton's Vizia+ Collection of lighting controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia+ Collection includes dimmers, switches, dimmer and switch remotes, available in both a Matching and a Coordinating version, and a quiet fan speed control, and integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton's legendary Decora® devices and screwless snap-on wall plates. UL Listed and CSA Certified. Vizia+ 1.5A-120VAC quiet fan speed control for single pole, 3-way or more applications, with LED locator and fan speed display. White face assembled on device, ivory and light almond faces included. Decora is a registered trademark of Leviton Mfg. Co., Inc.

  • Provides single pole or multi-location control when used with a VP00R or VP0SR remote (sold separately); neutral required
  • Assembled in White with Ivory, and Light Almond color change kits included - VPKIT color change kit is available to allow fast/easy color changeover
  • Push pad always returns to neutral position regardless of load status
  • Features a fan speed display and Green LED locator light illuminates when lights are OFF
  • Digital circuitry provides soft ON/fade OFF switching that extends lamp life
For California residents, click here for Proposition 65 Warning.

We Also Recommend