Menu
Cart 0
Vizia + Digital Coordinating Remote Dimmer/Fan Speed Control, 3-Way or more applications, VP00R-10Z - Leviton

Vizia + Digital Coordinating Remote Dimmer/Fan Speed Control, 3-Way or more applications, VP00R-10Z

SKU:
  • $18.19


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. Leviton's Vizia Collection of lighting controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia Collection includes dimmers, switches, dimmer and switch remotes, available in both a Matching and a Coordinating version, and a quiet fan speed control, and integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton's legendary Decora devices and screwless snap-on wall plates. UL Listed and CSA Certified. Vizia 120VAC coordinating dimmer remote to 120VAC dimmers/fan speed control for 3-way or up to 10 location applications (No LEDs). White face assembled on device, ivory and light almond faces included.

Features and Benefits:

  • Must use one 120VAC Vizia + Dimmer/Fan Speed Control with one (or up to 10) VP00R-10 Coordinating Remote Dimmer/Fan Speed Control(s)
  • Provides ON/OFF, DIM/BRIGHT lighting control, and Fan Speed control
  • Digital circuitry provides soft ON/fade OFF switching that extends lamp life
  • Assembled in White with Ivory, and Almond color change kits included - VPKIT-CD color change kit is available to allow fast/easy color changeover
  • High gloss finish complements any décor
For California residents, click here for Proposition 65 Warning.

We Also Recommend