Menu
Cart 0
Vizia Plus 600W 120V Incandescent Dimmer, White, VPI06-1LW - Leviton

Vizia Plus 600W 120V Incandescent Dimmer, White, VPI06-1LW

SKU:
  • $10.00
  • Save $10.00


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. Leviton's Vizia Collection of lighting controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia Collection includes dimmers, switches, dimmer and switch remotes, available in both a Matching and a Coordinating version, and a quiet fan speed control, and integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton's legendary Decora devices and screwless snap-on wall plates. UL Listed and CSA Certified. Vizia

600W-120V AC Incandescent Dimmer for Single Pole, 3-way Or More Applications, With LED Locator and Brightness Display, White.

  • Provides single pole or multi-location control when used with a VP00R or VP0SR remote (sold separately)
  • VPKIT color change kit is available to allow fast/easy color changeover
  • Push pad always returns to neutral position regardless of load status
  • Features a brightness display and green LED locator light that illuminates when lights are OFF
  • Digital circuitry provides soft ON/fade OFF switching that extends lamp life

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend