Menu
Cart 0
Vizia RF + 1-Button Scene Controller/Virtual Switch Remote for Multi-Location Control, VRCS1-1LZ - Leviton

Vizia RF + 1-Button Scene Controller/Virtual Switch Remote for Multi-Location Control, VRCS1-1LZ

SKU:
  • $79.55


The Vizia RF family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton's hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home's lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home. Vizia RF 1-Button Scene Controller/Virtual Switch Remote provides wireless virtual 3-way and multi-location on/off remote control of a selected Vizia RF switch without the need for traditional 3-way wiring or a dedicated traveler wire. The LED locator light illuminates when the load is off or a scene is active.

  • White face assembled on the device, ivory and light almond faces included
  • Virtual 3-way and multi-location remote ON/OFF control of selected Leviton Vizia RF + or other select Z-Wave compatible switches without the need for traditional 3-way wiring or a dedicated traveler wire
  • Remote All ON/ALL OFF control of one scene of Leviton Vizia RF + or other select Z-Wave compatible devices
  • Push pad with return-to-neutral design for preset ON/OFF control
  • Green LED locator illuminates when load is OFF or scene is active
  • Use VRCS1-1L, VP0SR-10 or VP0SR-1L for 3-way applications
For California residents, click here for Proposition 65 Warning.

We Also Recommend