Menu
Cart 0
Vizia RF + 1000W Incandescent Scene Capable Dimmer, VRI10-1LZ - Leviton

Vizia RF + 1000W Incandescent Scene Capable Dimmer, VRI10-1LZ

SKU:
  • $104.20


The Vizia RF+ family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton's hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home's lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF+ line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home. Vizia RF+ 1000W Incandescent Scene Capable Dimmer responds to manual control and commands sent from Vizia RF+ controllers (sold separately). This dimmer can be used as single pole or 3-way or more applications when used with the Vizia RF+ 1-Button Zone Dimming Controller/Virtual Dimming Remote, VRCZ1 (sold separately). It has an LED locator so it is easy to spot in the dark and brightness display that indicates the dimming level.

  • Horizontal 7-step green LED display indicates selected brightness level
  • Energy Save option reduces power consumption and extends bulb life
  • 49 Possible combinations of fade rates, from soft to instant
  • Requires the Vizia RF+ Handheld Remote - VRCPG for programming and control of the Vizia RF+ System (sold separately)
  • Compatible with SmartThings
For California residents, click here for Proposition 65 Warning.

We Also Recommend