Menu
Cart 0
Vizia RF+ 4-Button Remote Scene Controller, VRCS4-M0Z - Leviton

Vizia RF+ 4-Button Remote Scene Controller, VRCS4-M0Z

SKU:
  • $145.30


The Vizia RF + family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton-Foots hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home-Foots lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF + line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home.

Vizia RF + 4-Button Scene Controller with Switch For Multi-Location Scene Control with IR Remote Capability is ideal for remote control of up to four different scenes of Vizia RF + scene capable devices as well as ON/OFF function of a single pole application. It allows you to preset lighting levels on multiple fixtures for four different activities that will respond to a single button push. The top four buttons provide ON/OFF switching of four scenes while one button provides ON/OFF function of the local single pole load. The bottom button transmits DIM/BRIGHT commands to the most recently switched-ON scene. Vizia RF + 4-Button Remote Scene Controller.

  • Ideal for remote control of up to four different zones (areas)
  • Each button on a RF controller can be associated with up to 32 select Z-Wave compatible devices in a system area
  • LED illuminates when the controlled scene is active or when one load is on in any zone (area)
  • High gloss finish complements a wide range of décors
  • Z-Wave compatible
For California residents, click here for Proposition 65 Warning.

We Also Recommend