Menu
Cart 0
Vizia RF + 4-Button Remote Zone Controller, VRCZ4-M0Z - Leviton

Vizia RF + 4-Button Remote Zone Controller, VRCZ4-M0Z

SKU:
  • $138.70


The Vizia RF family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton's hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home's lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home. This scene controller is ideal for remote control of up to four different scenes of Vizia RF scene capable devices as well as ON/OFF function of a single pole application. It allows you to preset lighting levels on multiple fixtures for four different activities that will respond to a single button push. The top four buttons provide ON/OFF switching of four scenes while one button provides ON/OFF function of the local single pole load. The bottom button transmits DIM/BRIGHT commands to the most recently switched-ON scene.

Vizia RF 4-Button Remote Zone Controller.

  • Ideal for remote control of up to four different zones (areas)
  • Each button on a RF controller can be associated with up to 32 select Z-Wave compatible devices in a system area
  • LED illuminates when the controlled scene is active or when one load is on in any zone (area)
  • High gloss finish complements a wide range of Z-Wave compatible devices
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review