Menu
Cart 0
Vizia RF + 600W Electronic Low Voltage Scene Capable Dimmer, VRE06-1LZ - Leviton

Vizia RF + 600W Electronic Low Voltage Scene Capable Dimmer, VRE06-1LZ

SKU:
  • $123.75


Vizia RF+™ is the perfect image of "smart” lighting control, featuring Z-Wave® radio frequency technology and compatibility with Leviton’s Decora® products. The robust radio frequency system offers one-touch control of lights and appliances, dramatic scene transitions, timed events and many desirable options that will enhance your home. Vizia RF+ products adapt to your lifestyle without the need for new wiring, providing a luxurious upgrade for less than you might imagine. Vizia RF+ 600W Electronic Low Voltage Scene Capable Dimmer responds to manual control and commands sent from Vizia RF + controllers (sold separately). This dimmer can be used as single pole or 3-way or more applications when used with the Vizia RF+ 1-Button Zone Dimming Controller/Virtual Dimming Remote, VRCZ1 (sold separately). It has an LED locator so it is easy to spot in the dark and brightness display that indicates the dimming level.

  • Comes with a white face assembled on device; ivory and light almond faces are also included.
  • Horizontal 7-step green LED display indicates selected brightness level
  • Energy Save option reduces power consumption and extends bulb life
  • 49 Possible combinations of fade rates, from soft to instant
  • Manual and remote ON/OFF/DIM/BRIGHT control of connected loads
  • Requires the Vizia RF + Handheld Remote - VRCPG for programming and control of the Vizia RF + System (sold separately)
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review