Menu
Cart 0
Vizia RF + Infrared Handheld Remote Controller, VRMR1-SG - Leviton

Vizia RF + Infrared Handheld Remote Controller, VRMR1-SG

SKU:
  • $30.60


The Vizia RF family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton's hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home's lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home. Vizia RF Infrared Handheld Remote Controller works with Vizia RF IR enabled devices including the 4-Button Scene (VRCS4-1L) and 4-Button Zone (VRCZ4) Controllers. It allows control of the lighting from a distance of up to 30 feet at a maximum angle of 100 degrees. It can recall up to four different scenes or zones with separate on/off buttons to activate the zone (area).

  • Works with Vizia RF + IR compatible controllers (VRCZ4 and VRCS4)
  • Controls four scenes and four zones
  • Enables as many as four scene selections with scene dim/bright
  • Operates at a distance of up to 30 feet
  • One remote may be used for multiple 4-button controllers with the exception of double-ganged or close proximity installations
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review