Menu
Cart 0
Vizia RF Z-Wave Capable Switch for Single Pole, 3-Way or More Applications, with LED Locator, VRS15-1LZ - Leviton

Vizia RF Z-Wave Capable Switch for Single Pole, 3-Way or More Applications, with LED Locator, VRS15-1LZ

SKU:
  • $64.99


The Vizia RF+ family of products captures the essence of "smart" lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton's hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home's lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. Vizia RF+ 15A Scene Capable Switch provides local on/off switching for incandescent, fluorescent, electronic low voltage and magnetic low voltage lighting loads and responds to manual control and commands sent from Vizia RF+ controllers (sold separately). This switch can be used for single pole, 3-way or multi-location control when used with the Vizia RF+ 1-Button Scene Controller/Virtual Switch Remote, VRCS1 (sold separately). White face assembled on device, ivory and light almond faces included.

  • Replacement item for the DZS15-1LZ. This dimmer is fully compatible with the Wink Hub as well as all other certified Z-Wave controllers
  • Manual and remote ON/OFF control of connected loads
  • Push pad always returns to a neutral position whether switch is on or off so it maintains a consistent appearance when mixed in a multi-switch wall box
  • Compatible with Decora Plus screwless wallplates and Decora wallplates
  • Requires the Vizia RF + Handheld Remote - VRCPG for programming and control of the Vizia RF + System (sold separately)
For California residents, click here for Proposition 65 Warning.

We Also Recommend