Menu
Cart 0
VRC0P-1LW Vizia RF + Plug-In Serial Interface Module RS232 ASCII Interface, White, VRC0P-1LW - Leviton

VRC0P-1LW Vizia RF + Plug-In Serial Interface Module RS232 ASCII Interface, White, VRC0P-1LW

SKU:
  • $130.38


The Vizia RF Plug-in Serial Interface Module RS232 (VRC0P-1LW) is ideal for any residential application where a serial interface is required to integrate with other control systems. This is accomplished through a RS232 connection with a PC based application used to configure a home automation system. This is ASCII based and requires a high level of programming skill. Provides RJ11 to DB9 or RJ11 to RJ11 connector for RS232 or selected HAI component connection Supports beaming which is the ability to communicate with battery operated frequently listening nodes (FLiRS) such as door locks and sensors 2-way communication between related Controller(s) and Module for changes initiated locally Protected memory maintains device ID programming during minor power fluctuations Includes serial cable

        For California residents, click here for Proposition 65 Warning.

        We Also Recommend