Menu
Cart 0
Wetguard Watertight Toggle Switch Cover, Gray, COVER-GS - Leviton

Wetguard Watertight Toggle Switch Cover, Gray, COVER-GS

SKU:
  • $43.48


Wetguard Watertight Toggle Switch Cover, IP66, NEMA 4 & 4X, For use with all Single-Pole 15A-40A Toggle Switches including Manual Motor Starters, Industrial Grade, GRAY

The industry exclusive, watertight rated, FS/FD mount industrial grade toggle switch cover was designed for both indoor and outdoor environments in critical application areas that are routinely subject to moisture, vapor, dirt, mud, and other contaminant exposure, including high-pressure washdown. As part of our Wetguard family of watertight devices, these covers feature IEC IP 66 and NEMA 4X watertight ratings and are constructed of a durable PBT composite with TPV gasket to ensure many years of trouble free service. The introduction of the Wetguard toggle switch cover offers a superior solution to the weatherproof covers offered by competitors. It is uniquely designed and constructed to withstand abuse in harsh industrial environments, resulting in less frequent change out and, even more important, a reduction in excessive downtime - a real detriment to the bottom line. The Wetguard toggle switch cover also features an actuator that is easily operated with wet and/or gloved hands, and provides OSHA compliant lockout/tagout capabilities. All these features add up to provide unparalleled performance.

Features and Benefits:

  • Impact and chemical resistant Valox PBT cover and handle provide extended life in abusive environments
  • Integrated lockout handle meets OSHA safety regulations
  • Stainless steel mounting and assembly screws provide excellent corrosion resistance; triple-drive head facilitates proper tightening
For California residents, click here for Proposition 65 Warning.

We Also Recommend