Menu
Cart 0
Wireless CRMX Single Universe DMX Transmitter, WCRMX-I1T - Leviton

Wireless CRMX Single Universe DMX Transmitter, WCRMX-I1T

SKU:
  • $1,599.99


The Cognitive Radio Multiplexer (CRMX) Indoor and Outdoor Wireless DMX by Leviton is the first automated and adaptive wireless technology specifically developed for the lighting industry. CRMX wireless transmissions never disturb, or are disturbed by, other wireless equipment. This fully automated feature offers unrivaled convenience and peace of mind during operation. The wireless DMX products offer this innovation in rugged enclosures designed to meet the particular requirements of the entertainment and architainment markets. Wireless CRMX Single Universe DMX Transmitter, Supports 1 Full DMX Universe Of Up To 512 Channels Maximum.Automated Cognitive Coexistence - CRMX wireless transmissions never disturb, or are disturbed by, other wireless equipment - this fully automated feature offers unrivaled convenience and peace of mind during operation. Synchronization, error correction and low latency - precision timing mechanism guarantees synchronized frame delivery - latency is industry best; below 5ms in multi-universe system. Advanced algorithms recreate corrupt or lost radio packages and 128 bit encryption ensures no hacker intrusion. Fidelity - The DMX frame output is identical to the frame input. Ease of Mounting - Indoor models offer multiple mounting options to facilitate easy rigging or rack mounting

For California residents, click here for Proposition 65 Warning.

We Also Recommend