Menu
Cart 0
Z-Wave Duplex Receptacle, 15-Amp, Decora, Tamper-Resistant, 3-Pack, DZR15-1BZ - Leviton

Z-Wave Duplex Receptacle, 15-Amp, Decora, Tamper-Resistant, 3-Pack, DZR15-1RZ

SKU:
  • $161.97
  • Save $18.00


This bundle contains Three (3) DZR15-1RZ's

The Leviton DZR15 is a Z-Wave enabled 15A tamper resistant receptacle designed for use for most residential lighting and motor applications. A large range of load types are supported including incandescent, halogen and magnetic low voltage, electronic low voltage, fluorescent, and motor loads up to 1/2 horse power. The DZR15 is fully compatible with the Wink Hub and SmartThings hub, as well as all other certified Z-Wave controllers.

  • 1800W Incandescent, Electronic/Magnetic Low Voltage, Fluorescent, 1/2 HP Motor
  • Local Sensing: Turn a controlled lamp on by manually turning the lamp off then on
  • Compatible with Z-Wave Network Wide Inclusion, Beaming and Security
  • White, Light Almond and Ivory faces included
  • Not for use with Vizia RF+ systems
  • Compatible with Wink and SmartThings
  • Voice Control: Works with Amazon Echo (Alexa). Use your voice to operate. Wink Hub or SmartThings hub required.
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend