Menu
Cart 0
Z-Wave Plug-In Dimming Lamp Module, 300-Watt LED/CFL Compatible, Decora, White, DZPD3-1BW - Leviton

Z-Wave Plug-In Dimming Lamp Module, 300-Watt LED/CFL Compatible, Decora, White, DZPD3-1BW

SKU:
  • $44.99


The Leviton DZPD3 is a Z-Wave enabled universal lamp module designed for use for most residential lighting applications. A large range of lighting loads are supported including dimmable LED and CFL, as well incandescent or halogen. The DZPD3 is fully compatible with the Wink Hub and SmartThings hub, as well as all other certified Z-Wave controllers. 120V 60HZ, neutral required.

  • 100W Dimmable LED/CFL, 300W Incandescent, Halogen
  • Scene capable
  • Transient surge suppression built-in
  • Compatible with Z-Wave Network Wide Inclusion, Beaming and Security
  • Not for use with Vizia RF+ systems
  • Compatible with Wink and SmartThings
  • Voice Control: Works with Amazon Echo (Alexa). Use your voice to operate. Wink Hub or SmartThings hub required.
For California residents, click here for Proposition 65 Warning.

We Also Recommend