1-Gang QuickPort Wall Plate, 1-Port, 41080-1
1-Gang QuickPort Wall Plate, 2-Port, 41080-2
1-Gang QuickPort Wall Plate, 3-Port, 41080-3
1-Gang QuickPort Wall Plate, 4-Port, 41080-4
1-Gang QuickPort Wall Plate, 6-Port, 41080-6
1000i SDX 1RU Distribution and Splice Enclosure, empty, (no sliding tray); Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes and accepts up to (3) splice trays, 5R1UM-F03
1000i SDX 2RU Distribution and Splice Enclosure, empty (no sliding tray); Accepts up to (6) SDX adapter plates or (6) SDX MTP cassettes and accepts up to (6) splice trays, 5R2UM-F06
1000i SDX 2RU Distribution and Splice Enclosure, empty, with sliding tray; Accepts up to (6) SDX adapter plates or (6) SDX MTP cassettes and accepts up to (6) splice trays, 5R2UM-S06
1000i SDX 3RU Distribution and Splice Enclosure, empty; Accepts up to (12) SDX adapter plates or (12) SDX MTP cassettes and accepts up to (12) splice trays. (Vertical adapter plate/cassette orientation), 5R3UM-F12
2000i SDX 1RU Fiber Enclosure, empty, with sliding tray; Accepts up to (3) SDX adapter plates and splice trays or (3) SDX MTP cassettes, 5R1UH-S03
2000i SDX 2RU Fiber Enclosure, empty, with sliding tray; Accepts up to (6) SDX adapter plates and splice trays or (6) SDX MTP cassettes, 5R2UH-S06
36" Fiber Optic Fan-Out Kit, 12 Fiber, 49887-12L
36" Fiber Optic Fan-Out Kit, 6 Fiber, 49887-06L
500i SDX 1RU Flush Mount Fiber Distribution and Splice Enclosure, empty; Accepts up to (3) SDX adapter plates or SDX MTP cassettes to patch up to 72 LC fibers per RU, 5R1UL-F03
500i SDX 2RU Flush Mount Fiber Distribution and Splice Enclosure, empty; Accepts up to (6) SDX adapter plates or SDX MTP cassettes to patch up to 72 LC fibers per RU, 5R2UL-F06
500i SDX 3RU Flush Mount Fiber Distribution and Splice Enclosure, empty; Accepts up to (12) SDX adapter plates or SDX MTP cassettes to patch up to 72 LC fibers per RU, 5R3UL-F12
8-Button Control Panel Wallplate, 41920-CP8
Atlas-X1 Cat 6 Component-Rated UTP QuickPort Connector, 61UJK
Atlas-X1 Cat 6 Shielded QuickPort Jack, 61SJK
Atlas-X1 Cat 6A Shielded QuickPort Jack, Component-Rated, 6ASJK