Menu
Cart 0
SMC Structured Media Enclosure with Cover, 28-Inch, White, 47605-28W - Leviton

SMC Structured Media Enclosure with Cover, 28-Inch, White, 47605-28W

SKU:
  • $128.35


28" SMC Enclosure and Cover

Leviton's 28” Structured Media Center (SMC) serves single family homes as command central for communications, education, entertainment, and business needs. The 28" SMC can easily accommodate DSL and cable Internet modems, networking, cable and satellite video. They also serve VoIP, IPTV, fax, multiple telephone lines, video monitoring cameras, intercom, and distributed audio. By bringing every conceivable technology distribution point together in one place, these enclosures make running cable and managing media both simple and cost effective. Incorporate a hospital grade power quality module for maximum protection from line surges. The 28” SMCs can comfortably accommodate up to eight distribution modules, depending on selection and density. In larger homes, many contractors specify multiple SMCs, sometimes separating coaxial cable-based CATV or Satellite TV equipment from the Cat 5e or Cat 6 UTP-based communications and networking equipment. White powder coated 20 gauge steel (enclosure) 18 gauge steel (cover/door).

  • Size - 28 inch: 29.32" (744.7mm)H x 15.62" (396.7mm) W x 3.68" (93.5mm) D
  • Multiple Knock-outs on top and bottom, including two 2” knock-outs on top, facilitate cable entry and routing
  • Cut-out in base of enclosure for mounting single and double gang J-boxes and power modules
  • Can be surface-mounted or recessed
  • Positive tabs on housing sidewalls prevent enclosure from falling through the studs during installation
For California residents, click here for Proposition 65 Warning.

We Also Recommend