Decora Rocker Slide Universal Dimmer, 450-WATT LED and CFL / 1000-Watt incandescent, halogen and 1000va magnetic low voltage for single pole or 3-way, white and light almond, DSM10-1LM
SKU:Leviton Decora Rocker-Slide Universal Dimmers provide smooth, slide-action, full-range dimming for Incandescent, Magnetic Low Voltage, dimmable LEDs and dimmable CFL loads. They combine a Decora rocker switch with a contemporary full-range slender slide bar for precise lighting control. With a new, streamlined style, Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.
- Aesthetically pleasing design with rocker switch and slender dimmer control slide bar.
- Integrated linear full-range slide control for easy, precise operation
- Controls a variety of dimmable LED and CFL lamps
- Compatible with Magnetic Low Voltage loads, Incandescent and Halogen lamps
- Single pole or 3-way operation (when using 3-way switch)
- Packaged with White and Light Almond color change kits
For California residents, click here for Proposition 65 Warning.
We Also Recommend