15 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Residential Grade, Grounding, Quickwire Push-In & Side Wired, Ivory, 1461-GLI
SKU:15 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Residential Grade, Grounding, Quickwire Push-In & Side Wired - Ivory (white image shown)
Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.
This switch is compatible with incandescent loads only and is not recommended for use with LED or CFL lamps. The bulb inside is a neon and the color is orange.
All clearance sales are considered final. There are no returns or exchanges. While supplies last
We Also Recommend