Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-MBW
SKU:Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, 120-277V load rated at 1000VA@120V,1917VA@230V, 2308VA@277V, 60hZ
Color: White
All clearance sales are considered final. There are no returns or exchanges. While supplies last
For California residents, click here for Proposition 65 Warning.
We Also Recommend