![Current Transformer, 200A, Split Core 1 X 1", 200:0.1A, Qty of 1, for Sub-Metering, CTD02-K16 - Leviton](http://store.leviton.com/cdn/shop/products/CTD02-K16_20x_crop_center.jpg?v=1477943215)
Energy Efficient Products
Current Transformer, 200A, Split Core 1 X 1", 200:0.1A, Qty of 1, for Sub-Metering, CTD02-K16
SKU:
Leviton Current Transformers (CTs) support our full line of revenue-grade meters and help meet all measurement and verification-based opportunities - including smart metering, load management and LEED rating achievement. Designed as part of a simple and effective process for accurately capturing measurements and power consumption CTs are easy to specify and install for new construction and retrofits. The better the equipment, the better the measurement. Leviton meters utilize highly accurate current tranformers for revenue-grade performance certified to ANSI standards. CTs come as solid core standard for high-quality, long-term accuracy and reliability. Leviton also offers split core CTs, hinged on one side for easy installation. Split core CTs can be disassembled, or "split" into halves, eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs are machined for zero gaps between the core halves.
Use Current Transformers in commercial, institutional, industrial and government applications to support:
- Load profiling and benchmarking,
- BAS integration
- Power quality analysis
- Usage aggregation
- Tenant cost allocation,
- Measurement and verification
- Net Metering
- Energy conservation and cost reduction
- Green building initiatives and Government mandates
Installation is quick - saving time and money Revenue-grade current transformers (CT's) provide superior accuracy over current sensor designs Competing products use current sensors that do not provide the same level of performance Conforms to all applicable standards of ANSI C12.1 and ANSI C12.20 (0.5) Codes for Electricity Metering Leviton recommends solid core transformers (CTs) for revenue-grade billing - Our 100A and 200A color coded CTs assist with correct installation by indicating phase monitored
For more information please visit www.leviton.com