EMB HubLite, A7810
SKU:The Leviton EMB HubLite is an intelligent, flexible data acquisition server allowing users to collect energy data from pulse output meters through 4 pulse inputs. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB HubLite server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs.The compact EMB HubLite footprint and industrial temperature range (-30 to 70C) makes this a perfect solution for embedded applications. Reduce development time and speed up integration by collecting and distributing energy information directly from your equipment.The EMB HubLite collects and logs data from connected pulse output or Modbus TCP devices based on user selected intervals. Data from downstream devices are time stamped and stored in non-volatile memory. This interval data is stored locally until the next scheduled upload or manual download. Using an Ethernet (LAN) connection you can push or pull data via HTTP, XML, FTP or any custom protocol utilizing our EMB HubLite Module to build your own application, including integrated cellular communication options. No software required. Easily access information through any web browser. There are several additional features including alarming, SNMP Traps, network configuration, USB, security provisions & backlit LCD. Our integrated meter driver library is designed to speed up installation and lower integration costs through plug-and-play connectivity.The EMB HubLite is compatible with nearly any front-end software platform allowing customers to use a variety of reporting tools; whether its a local server or enterprise wide reporting suite.
- Push or pull meter data to energy dashboards, kiosks and software applications
- Create load profiles for energy purchases
- View real time performance data
- Utility submetering
- LEED / Energy Star certification
We Also Recommend