Menu
Cart 0
High Density Pulse Module, A8911-23 - Leviton

High Density Pulse Module, A8911-23

SKU:
  • $459.64


The High Density Pulse Module provides a convenient way to add multiple pulse output devices to Modbus systems such as the Energy Monitoring Hub. The A8911 accepts up to 23 standard pulse sensors and can function as a slave device with any Modbus master. This data can easily be integrated to a network of other critical energy sensors such as Modbus power meters to provide a comprehensive energy monitoring solution. The High Density Pulse Module is ideal for applications with a high density of pulse output devices, giving users access to meters that would previously require multiple modules. The flexible module allows integration with any Modbus master device such as the Energy Monitoring Hub (EMH).Designed specifically for metering applicationsPulse input communications up to 200 feet (consult factory for longer runs) using 18-24 gauge control wireDIN or wall mounting make installations quick and easyDevice verification - LED indicators for each pulse input allow for fast indication and verification of pulsesField upgradable firmware

For California residents, click here for Proposition 65 Warning.

We Also Recommend