Leviton

Medium SDX Wall-Mount Fiber Enclosure, empty with dual door, no lock, 5WMED-04C

SKU:

$256.09

Opt-X SDX Wall-Mount Fiber Optic Enclosures allow for inter-connect or cross-connect between cable and active equipment while using minimum wall space. The enclosure features and design allow for easy field termination of fiber connectors, splicing, or pre-terminated plug-and-play solutions. The fiber enclosures are primarily used in controlled indoor applications, such as in entrance facilities, equipment rooms, and telecommunications rooms.

  • Dual doors (service side and customer side) with slam latches for ease of access
  • Low-profile (depth), small-size enclosure minimizes protrusion from the wall
  • Large-size enclosure can be retrofitted in field for splice only enclosure (accepts up to 24 splice trays)
  • Accepts SDX Adapter Plates, Splice Modules, MTP Cassettes, and Splice Trays for multiple solution capabilities
  • Removable cable entry/exit grommets allow for pre-terminated fiber trunk install, cable protection, and minimizes dust buildup

                                For more information please visit www.leviton.com