Leviton
Poke-Through Cover, Gray
SKU:
$186.26
/
Traditional Floor Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Accommodates All Standard Duplex Receptacles. The Flip Lids Are A Double-Hinge Design That Can Open 180 Degrees And Lay Flat; Also Includes Metal Subplate And Pre-Assembled Gasket And Mounting Screws, And Cover Mounting Screws, Gray
- Only three cover screws allow for easy installations and removals
- Accommodates any standard Duplex receptacle
- ADA-Complaint
- Available in nickel, brass, black or gray powder coat
*Poke-Through covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
For more information please visit www.leviton.com