Leviton

Portable Manual Reset GFCI Cord Set with Wetguard Plugs and Connectors, 15-Amp, 125V, 69591-W

SKU:

$106.44
Size: 25 ft. Cord

Portable Manual Reset GFCI Cord Set with Wetguard® Plugs and Connectors, 15A, 125V, 14-3 SJTW Cord

Leviton's Portable GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

  • Wetguard plugs and connectors provide outstanding corrosion-resistance where water is present
  • Weather resistant SJTW cable
  • Rainproof, Outdoor rated GFCI Module
  • Fully complies with NEC and OSHA regulations for construction sites safety
  • Power Indicator lamp goes OFF if GFCI trips, power is interrupted or GFCI is unplugged
  • Open-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the GFCI having a live hot leg
  • Cord Set Models available in a variety of cord lengths with custom lengths and configurations available as special order.
  • UL listed; complies with UL Standard 943 as a Class A GFCI power supply
  • CSA Certified
  • Polycarbonate, ultrasonically welded body provides long service life and excellent resistance to harsh weather
  • Plated Brass Blades for added corrosion resistance (applies to straight blade configurations only)
  • Power Indicator light goes OFF if GFCI trips, power is interrupted or line cord is unplugged

For more information please visit www.leviton.com

Size: 25 ft. Cord