
Decora Smart Wi-Fi Anywhere Dimmer Companion, DAWDC-1RW
SKU:Decora Smart Anywhere Dimmer Companion; Pairs to Decora Smart Wi-Fi 2nd Gen devices for wireless multi-location dimming control; battery powered; 2 CR2025 batteries included; Decora screwless wallplate included; mounting tape and wallbox screws included.
- Decora Smart Anywhere Dimmer Companion, Add Wire-Free 3-Way On/Off/Dim/Bright Control to Decora Smart Wi-Fi 2nd Gen (D23LP, D26HD), White
- WIRE-FREE 3-WAY DIMMING: Pairs wirelessly with Decora Smart Wi-Fi 2nd Gen D26HD Dimmer, D2MSD Motion Dimmer, D23LP Mini Plug-In Dimmer or DN6HD (requires MLWSB) to provide additional On/Off and Dim/Bright control locations. (Decora Smart Wi-Fi 2nd Gen device required and sold separately)
- EASY TO INSTALL WITH LONG-RANGE: Mounts on the wall surface or at the wall box within a 50-foot range of the primary device.
- WIRE-FREE DIMMER SWITCH: Add on/off and dim/bright control where you need it such as at the base of a staircase or end of a hallway
- CONTROL SMART PLUGS FROM THE WALL: Add on/off and dim/bright control of connected table, floor, and hanging lamps - no wiring required
- LONG-LIFE BATTERIES: Includes batteries with 5 year life; easy to replace without removing the wall plate
- WHOLE HOME EXPERIENCE: Combine with other Decora Smart Wi-Fi devices to create a complete solution with scenes and schedules to match your lifestyle
- LEVITON: Making your home smarter and safer since 1906. Designed, engineered, and supported in USA with a 2-year limited warranty.
For California residents, click here for Proposition 65 Warning.
We Also Recommend