1-Gang Raintight While in Use Standard Cover, Extra Deep, for Decora or GFCI devices, Vertical Mount, 5977-DCL
SKU:Leviton's full line of Raintight and Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they're more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They're also ideal for outdoor security, landscape, accent and holiday lighting.
1-Gang Raintight While in Use Standard Cover, Extra Deep, for Decora® or GFCI devices, Vertical mount, Gray base, Clear cover, includes gaskets.
- Impact-resistant thermoplastic covers and bases
- Tongue and groove plate-to-cover construction
- Pre-installed gasket for easy, reliable installation
- Offset device opening (horizontal only) for easier cord exit
- Full compliance with UL, CSA and NEC section 410-57 requirements for damp and wet locations with cover closed
Decora is a registered trademark of Leviton Mfg. Co., Inc.
We Also Recommend