Menu
Cart 0
2-Gang Decora/GFCI Device Decora Wall Plate, Device Mount, Stainless Steel, 84409-40 - Leviton

2-Gang Decora/GFCI Device Decora Wall Plate, Device Mount, Stainless Steel, 84409-40

SKU:
  • $8.66


This Decora wallplate works perfectly with any Decora Device. The Sleek look of the Decora style looks elegant and can make your home or office feel classier. This wallplate is made of stainless steel which offers sturdy construction and is resistant to scratches. Includes metal mounting screws. Great quality for a great price, with the Leviton name you know you are getting a product that is built to last.

 

Specifications:

  • Color: Stainless Steel
  • Type: Standard Size
  • Gang: 2
  • Device Graphic: Decora/GFCI
  • Material: Stainless Steel
  • Mount: Device
  • Standards and Certifications: UL/CSA
For California residents, click here for Proposition 65 Warning.

We Also Recommend