Leviton

Decora Companion Switch for multi-location control with LED locator, 120VAC, 60Hz, White, Ivory, Light Almond, DD0SR-DLZ

SKU:

$34.65

The Decora Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital switch, dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. The LED locator light makes it easy to spot in the dark and its stylish look is compatible with Leviton’s other Decora devices and wallplates (sold separately). White face assembled on device with ivory and light almond face plates included. Change the color of the switch at any time by ordering a new face plate color change kit (DDKIT-S). Face plate colors include white, ivory, light almond, gray, black and brown.

  • PRACTICAL: Provides hard-wired ON/OFF switching for more than one location (Must be used in conjunction with a Decora Smart or a Decora Digital switch)
  • VERSATILE: Can use in 3-way or up to 4 additional locations when used with Decora Smart (Z-Wave, Wi-Fi, Zigbee, HomeKit) OR Decora Digital switches, dimmers, or fan speed controls.
  • INTUITIVE: Locator LED illuminates when load is off making it easy to locate in the dark
  • STYLISH: Matches look of main switch with LED locator light for seamless appearance
  • ROBUST: Dual voltage, neutral wire required for installation
  • COMPATIBILITY: On/Off of connected devices. 2nd Gen - D215S, D2SCS, D26HD, D2MSD, D24SF; 1st Gen - DW6HD, DW1KD, DWVAA, DW15S, DW4SF

For more information:

Installation Manual

For more information please visit www.leviton.com