LevNet RF Wireless Decora Remote Switch, Dual Rocker, Self Powered, Compatible with LevNet RF receivers, WSS0S-D9W
SKU:LevNet RF Wireless Decora remote switch, dual rocker, self powered, EnOcean 902MHz, Compatible with LevNet RF receivers, (GSA Unique Part). Made in the USA, Title 24 compliant, ASHRAE 90.1 compliant, Color: White
LevNet RF 902MHz Wireless Remote Entry Stations (used for dimming and switching) can control an unlimited number of LevNet 902MHz RF Receivers in range. LevNet RF Remote Entry Stations use no wires or batteries resulting in zero power consumption and no energy used. Pressing the rocker pad provides the energy to transmit a wireless signal that controls lights (dimming or switching) or other devices connected to LevNet RF Receivers. Wireless remote entry stations are primarily used to control lights in businesses or homes, but they can be used to control virtually any device. Each wireless remote entry station can be placed anywhere within range of a receiver. Traditionally the remote entry station is surface mounted on a wall with screws or industrial tape, but can also be used in a standard wallbox or as a wireless handheld remote. The unique ID of each device activates only the intended Receiver(s). Wireless, self-powered technologies are the ideal solution for retrofits and new construction. Installation is quick and easy with no additional wiring required. It takes only minutes to install and configure.
We Also Recommend